Skip to main content

PAA (SOT23 3)

Title Information
Pkg. Name
Name used to describe Renesas packages.
P3.064A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
PAA
Package Description
Descriptive text for this package.
3 LEAD SOT-23
Package Status
Active
Package Type
SOT23
Class
PLASTIC
Package Code
The unique identifier of this package.
PAA
Category
PLASTIC
Lead Count
3
Pb (Lead) Free
Yes
Length
0mm
Width
0mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0mm
Pitch
0mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
0.00 x 0.00 x 0.00