Title | Information |
---|---|
Pkg. Name | P3.064 |
Pkg. Previous Code | PAC |
Package Description | 3 LEAD SOT-23 (1.0mm thk)(Pb-Free) |
Package Status | Active |
Package Type | SOT23 |
Class | PLASTIC |
Package Code | PAC |
Category | PLASTIC |
Lead Count | 3 |
Pb (Lead) Free | Yes |
Length | 2.92mm |
Width | 1.3mm |
Thickness | 0mm |
Pitch | 0mm |
Pkg. Dimensions (mm) | 2.92 x 1.30 x 0.00 |