Skip to main content

PAG56 (TSSOP 56)

Title Information
Package Description
Descriptive text for this package.
TSSOP 14.00x6.10x1.00 mm 0.50mm Pitch
Package Status
Active
Package Type
TSSOP
Class
PLASTIC
Package Code
The unique identifier of this package.
PAG56
Category
G
Lead Count
56
Pb (Lead) Free
Yes
Length
14mm
Pb Free Category
e3 Sn
Width
6.1mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1mm
Peak Reflow Temp
260°C
Pitch
0.5mm
Package Carrier
Reel, Tube
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
14.0 x 6.1 x 1.0

Documentation