Skip to main content

PBZ (SOT23 6)

Title Information
Pkg. Name
Name used to describe Renesas packages.
P6.064
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
PBZ
Package Description
Descriptive text for this package.
6 LEAD SOT-23, Pb-FREE
Package Status
Active
Package Type
SOT23
Class
PLASTIC
Package Code
The unique identifier of this package.
PBZ
Category
PLASTIC
Lead Count
6
Pb (Lead) Free
Yes
Length
2.9mm
Width
1.6mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0mm
Pitch
0.95mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
2.90 x 1.60 x 0.00

Documentation

Type Title Date
Package Outline Drawing PDF 89 KB
1 item