Title | Information |
---|---|
Pkg. Name | MDP0049 |
Pkg. Previous Code | PCB |
Package Description | TSOT-5 2.90x1.60x1.00 mm 0.95mm Pitch |
Package Status | Active |
Package Type | SOT |
Class | PLASTIC |
Package Code | PCB |
Category | G |
Lead Count | 5 |
Pb (Lead) Free | Yes |
Length | 0.11mm |
Width | 0.06mm |
Thickness | 0.03mm |
Peak Reflow Temp | 260°C |
Pitch | 0.39mm |
Package Carrier | Cut Tape, Reel |
Pkg. Dimensions (mm) | 0.11 x 0.06 x 0.03 |