Skip to main content

PCE (TSOT 6)

Title Information
Pkg. Name
Name used to describe Renesas packages.
MDP0049
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
PCE
Package Description
Descriptive text for this package.
6ld TSOT (thin SOT-23)
Package Status
Active
Package Type
TSOT
Class
PLASTIC
Package Code
The unique identifier of this package.
PCE
Category
PLASTIC
Lead Count
6
Pb (Lead) Free
Yes
Length
2.9mm
Width
1.6mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0mm
Pitch
0mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
2.90 x 1.60 x 0.00

Documentation

Type Title Date
Package Outline Drawing PDF 111 KB
1 item