Skip to main content

PCF (SOT23 5)

Title Information
Pkg. Name
Name used to describe Renesas packages.
P5.064C
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
PCF
Package Description
Descriptive text for this package.
5 LEAD SOT-23, Pb-FREE
Package Status
Active
Package Type
SOT23
Package Code
The unique identifier of this package.
PCF
Category
PLASTIC
Lead Count
5
Pb (Lead) Free
Yes
Length
2.9mm
Width
1.6mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0mm
Pitch
0.95mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
2.90 x 1.60 x 0.00