Skip to main content

PCG16 (QSOP 16)

Title Information
Package Description
Descriptive text for this package.
QSOP 4.90x3.80x1.47 mm 0.64mm Pitch
Package Status
Active
Package Type
QSOP
Class
PLASTIC
Package Code
The unique identifier of this package.
PCG16
Category
G
Lead Count
16
Pb (Lead) Free
Yes
Length
4.9mm
Pb Free Category
e3 Sn
Width
3.8mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.47mm
Peak Reflow Temp
260°C
Pitch
0.64mm
Package Carrier
Reel, Tube
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
4.9 x 3.8 x 1.47

Documentation

Type Title Date
Package Outline Drawing PDF 172 KB
1 item