Skip to main content

PDG16 (PDIP 16)

Title Information
Package Description
Descriptive text for this package.
PDIP 19.00x7.62x3.30 mm 2.54mm Pitch
Package Status
Active
Package Type
PDIP
Class
PLASTIC
Package Code
The unique identifier of this package.
PDG16
Category
G
Lead Count
16
Pb (Lead) Free
Yes
Length
19mm
Pb Free Category
e3 Sn
Width
7.62mm
Thickness
Seated height or Package height
(Please check the outline drawing)
3.3mm
Peak Reflow Temp
260°C
Pitch
2.54mm
Package Carrier
Tube
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
19.0 x 7.62 x 3.3

Documentation

Type Title Date
Certificate PDF 170 KB
Package Outline Drawing PDF 81 KB
Product Change Notice PDF 490 KB
3 items