Skip to main content

PDG48 (PDIP 48)

Title Information
Package Description
Descriptive text for this package.
PDIP 61.70x15.24x3.80 mm 2.54mm Pitch
Package Status
Active
Package Type
PDIP
Class
PLASTIC
Package Code
The unique identifier of this package.
PDG48
Category
G
Lead Count
48
Pb (Lead) Free
Yes
Length
61.7mm
Pb Free Category
e3 Sn
Width
15.24mm
Thickness
Seated height or Package height
(Please check the outline drawing)
3.8mm
Peak Reflow Temp
260°C
Pitch
2.54mm
Package Carrier
Tube
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
61.7 x 15.24 x 3.8

Documentation

Type Title Date
Certificate PDF 170 KB
Package Outline Drawing PDF 39 KB
Product Change Notice PDF 298 KB
3 items