Skip to main content

PEG28 (SOIC 28)

Title Information
Package Description
Descriptive text for this package.
SOIC 17.90x8.40x2.62 mm 1.27mm Pitch
Package Status
Active
Package Type
SOIC
Class
PLASTIC
Package Code
The unique identifier of this package.
PEG28
Category
G
Lead Count
28
Pb (Lead) Free
Yes
Length
17.9mm
Pb Free Category
e3 Sn
Width
8.4mm
Thickness
Seated height or Package height
(Please check the outline drawing)
2.62mm
Peak Reflow Temp
260°C
Pitch
1.27mm
Package Carrier
Reel, Tube
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
17.9 x 8.4 x 2.62

Documentation

Type Title Date
Certificate PDF 170 KB
Package Outline Drawing PDF 102 KB
Product Change Notice PDF 174 KB
3 items