Title | Information |
---|---|
Pkg. Name | P3.064B |
Pkg. Previous Code | PFB |
Package Description | SOT 2.90x1.60x1.15 mm 1.9 mm Pitch |
Package Status | Active |
Package Type | SOT |
Class | PLASTIC |
Package Code | PFB |
Category | G |
Lead Count | 3 |
Pb (Lead) Free | Yes |
Length | 2.9mm |
Pb Free Category | e3 Sn |
Width | 1.6mm |
Thickness | 1.15mm |
Peak Reflow Temp | 260°C |
Pitch | 1.9mm |
Package Carrier | Cut Tape, Reel |
Pkg. Dimensions (mm) | 2.9 x 1.6 x 1.15 |