Title | Information |
---|---|
Pkg. Name | P6.064C |
Pkg. Previous Code | PFC |
Package Description | SOT 2.90x1.60x1.00 mm 0.95 mm Pitch |
Package Status | Active |
Package Type | SOT |
Class | PLASTIC |
Package Code | PFC |
Category | G |
Lead Count | 6 |
Pb (Lead) Free | Yes |
Length | 2.9mm |
Pb Free Category | e3 Sn |
Width | 1.6mm |
Thickness | 1mm |
Peak Reflow Temp | 260°C |
Pitch | 0.95mm |
Package Carrier | Cut Tape, Reel |
Pkg. Dimensions (mm) | 2.9 x 1.6 x 1.0 |