Title | Information |
---|---|
Pkg. Name | P5.064B |
Pkg. Previous Code | PFI |
Package Description | 5 LEAD TSOT23 Pb Free |
Package Status | Active |
Package Type | SOT |
Class | PLASTIC |
Package Code | PFI |
Category | G |
Lead Count | 5 |
Pb (Lead) Free | Yes |
Length | 0.11mm |
Pb Free Category | e3 Sn |
Width | 0.06mm |
Thickness | 0.03mm |
Peak Reflow Temp | 260°C |
Pitch | 0.04mm |
Package Carrier | Cut Tape, Reel |
Pkg. Dimensions (mm) | 0.11 x 0.06 x 0.03 |