Title | Information |
---|---|
Pkg. Name | P5.064B |
Pkg. Previous Code | PFJ |
Package Description | 5 LEAD TSOT23, Pb Free (JCET) |
Package Status | Active |
Package Type | TSOT |
Package Code | PFJ |
Category | PLASTIC |
Lead Count | 5 |
Pb (Lead) Free | Yes |
Length | 2.9mm |
Width | 1.6mm |
Thickness | 0.87mm |
Pitch | 0.95mm |
Pkg. Dimensions (mm) | 2.90 x 1.60 x 0.87 |