Skip to main content

PFK (SOT89 3)

Title Information
Pkg. Name
Name used to describe Renesas packages.
P3.064C
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
PFK
Package Description
Descriptive text for this package.
3 LEAD SOT89, Pb Free
Package Status
Active
Package Type
SOT89
Package Code
The unique identifier of this package.
PFK
Category
PLASTIC
Lead Count
3
Pb (Lead) Free
Yes
Length
4.5mm
Width
4.1mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.5mm
Pitch
1.5mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
4.50 x 4.10 x 1.50