Title Information
Package Description TSSOP 9.70x4.40x1.00 mm 0.65mm Pitch
Package Status Active
Package Type TSSOP
Class PLASTIC
Package Code PGG38
Category G
Lead Count 38
Pb (Lead) Free Yes
Length 9.7mm
Pb Free Category e3 Sn
Width 4.4mm
Thickness 1mm
Peak Reflow Temp 260°C
Pitch 0.65mm
Package Carrier Reel, Tube
Pkg. Dimensions (mm) 9.7 x 4.4 x 1.0