Title | Information |
---|---|
Package Description | TSOP 18.41x10.16x1.00 mm 0.80mm Pitch |
Package Status | Active |
Package Type | TSOP |
Class | PLASTIC |
Package Code | PH44 |
Category | 240 |
Lead Count | 44 |
Pb (Lead) Free | No |
Length | 18.41mm |
Pb Free Category | e0 |
Width | 10.16mm |
Thickness | 1mm |
Peak Reflow Temp | 240°C |
Pitch | 0.8mm |
Package Carrier | Reel, Tray |
Pkg. Dimensions (mm) | 18.41 x 10.16 x 1.0 |
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Package Outline Drawing | PDF 112 KB | |
Product Change Notice | PDF 174 KB | |
2 items
|