Title | Information |
---|---|
Package Description Descriptive text for this package.
|
TSOP 20.95x10.16x1.00 mm 1.27mm Pitch |
Package Status | Active |
Package Type | TSOP |
Class | PLASTIC |
Package Code The unique identifier of this package.
|
PHG32 |
Category | G |
Lead Count | 32 |
Pb (Lead) Free | Yes |
Length | 20.95mm |
Pb Free Category | e3 Sn |
Width | 10.16mm |
Thickness Seated height or Package height
(Please check the outline drawing) |
1mm |
Peak Reflow Temp | 260°C |
Pitch | 1.27mm |
Package Carrier | Reel, Tube |
Pkg. Dimensions (mm) Package Dimensions. Example: 5 x 7 x 0.5
|
20.95 x 10.16 x 1.0 |