Skip to main content

PHH (SC70 3)

Title Information
Pkg. Name
Name used to describe Renesas packages.
P3.049
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
PHH
Package Description
Descriptive text for this package.
3 LEAD SC70 COL_ UTL
Package Status
Active
Package Type
SC70
Package Code
The unique identifier of this package.
PHH
Category
PLASTIC
Lead Count
3
Pb (Lead) Free
Yes
Length
2mm
Width
2mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.9mm
Pitch
0.65mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
2.00 x 2.00 x 1.90