Title | Information |
---|---|
Pkg. Name Name used to describe Renesas packages.
|
P5.049 |
Pkg. Previous Code Package code maintained as part of the Renesas and Intersil merger.
|
PHM |
Package Description Descriptive text for this package.
|
5 LEAD SC70 (1.25mm)(GREEN) |
Package Status | Active |
Package Type | SC70 |
Class | PLASTIC |
Package Code The unique identifier of this package.
|
PHM |
Category | PLASTIC |
Lead Count | 5 |
Pb (Lead) Free | Yes |
Length | 2.01mm |
Width | 1.24mm |
Thickness Seated height or Package height
(Please check the outline drawing) |
1.9mm |
Pitch | 0.65mm |
Pkg. Dimensions (mm) Package Dimensions. Example: 5 x 7 x 0.5
|
2.01 x 1.24 x 1.90 |