Skip to main content

PIG20 (SOIC 20)

Title Information
Package Description
Descriptive text for this package.
SOIC 12.80x7.60x2.34 mm 1.27mm Pitch
Package Status
Active
Package Type
SOIC
Class
PLASTIC
Package Code
The unique identifier of this package.
PIG20
Category
G
Lead Count
20
Pb (Lead) Free
Yes
Length
12.8mm
Pb Free Category
e3 Sn
Width
7.6mm
Thickness
Seated height or Package height
(Please check the outline drawing)
2.34mm
Peak Reflow Temp
260°C
Pitch
1.27mm
Package Carrier
Reel, Tube
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
12.8 x 7.6 x 2.34

Documentation

Type Title Date
Certificate PDF 170 KB
Package Outline Drawing PDF 134 KB
2 items