Title | Information |
---|---|
Package Description Descriptive text for this package.
|
SOJ 17.90x7.60x2.67 mm 1.27mm Pitch |
Package Status | Active |
Package Type | SOJ |
Class | PLASTIC |
Package Code The unique identifier of this package.
|
PJG28 |
Category | G |
Lead Count | 28 |
Pb (Lead) Free | Yes |
Length | 17.9mm |
Pb Free Category | e3 Sn |
Width | 7.6mm |
Thickness Seated height or Package height
(Please check the outline drawing) |
2.67mm |
Peak Reflow Temp | 260°C |
Pitch | 1.27mm |
Package Carrier | Reel, Tube |
Pkg. Dimensions (mm) Package Dimensions. Example: 5 x 7 x 0.5
|
17.9 x 7.6 x 2.67 |
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Certificate | PDF 170 KB | |
Package Outline Drawing | PDF 108 KB | |
Product Change Notice | PDF 139 KB | |
Product Change Notice | PDF 117 KB | |
Product Change Notice | PDF 115 KB | |
5 items
|