Title | Information |
---|---|
Pkg. Name | PRBG0256DM-A |
JEITA Standard | P-BGA256-27x27-1.27 |
Package Status | Active |
Package Type | BGA |
Class | IC |
Package Code | pkg_10015 |
Lead Count | 256 |
Pb (Lead) Free | Yes |
Length | 27mm |
Width | 27mm |
Thickness | 2.6mm |
Pitch | 1.27mm |
Pkg. Dimensions (mm) | 27 x 27 x 2.6 |
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Package Outline Drawing | PDF 37 KB | |
Carrier/Package | PDF 64 KB 日本語 | |
Carrier/Package | PDF 107 KB | |
3 items
|