Skip to main content

pkg_10035 (SOP 16)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PRSP0016DH-D
JEITA Standard
The JEITA standard to which the device is compliant.
P-SOP16-5.5x10.06-1.27
Package Status
Active
Package Type
SOP
Class
IC
Package Code
The unique identifier of this package.
pkg_10035
Lead Count
16
Pb (Lead) Free
Yes
Length
10.06mm
Width
5.5mm
Thickness
Seated height or Package height
(Please check the outline drawing)
2.2mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
10.06 x 5.5 x 2.2

Documentation

Type Title Date
Carrier/Package PDF 51 KB
Carrier/Package PDF 76 KB
Package Outline Drawing PDF 25 KB
3 items