Title | Information |
---|---|
Pkg. Name Name used to describe Renesas packages.
|
SWBG0030ZA-A |
JEITA Standard The JEITA standard to which the device is compliant.
|
- |
Package Status | Active |
Package Type | S-WFBGA |
Class | IC |
Package Code The unique identifier of this package.
|
pkg_10080 |
Lead Count | 30 |
Pb (Lead) Free | Yes |
Length | 3.37mm |
Width | 2.67mm |
Thickness Seated height or Package height
(Please check the outline drawing) |
0.73mm |
Pkg. Dimensions (mm) Package Dimensions. Example: 5 x 7 x 0.5
|
3.37 x 2.67 x 0.73 |