Skip to main content

pkg_10315 (S-WFBGA 25)

Title Information
Pkg. Name
Name used to describe Renesas packages.
SWBG0025LA-A
JEITA Standard
The JEITA standard to which the device is compliant.
S-WFBGA25-2.17x2.27-0.4
Package Status
Active
Package Type
S-WFBGA
Class
IC
Package Code
The unique identifier of this package.
pkg_10315
Lead Count
25
Pb (Lead) Free
Yes
Length
2.27mm
Width
2.17mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.73mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
2.27 x 2.17 x 0.73

Documentation

Type Title Date
Carrier/Package PDF 64 KB 日本語
Package Outline Drawing PDF 24 KB
2 items