Skip to main content

pkg_1047 (LFBGA 336)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PLBG0336GA-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
BP-336V
JEITA Standard
The JEITA standard to which the device is compliant.
P-LFBGA336-17x17-0.80
Package Status
Active
Package Type
LFBGA
Class
IC
Package Code
The unique identifier of this package.
pkg_1047
Lead Count
336
Pb (Lead) Free
Yes
Length
17mm
Width
17mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.4mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
17 x 17 x 1.4

Documentation

Type Title Date
Carrier/Package PDF 64 KB 日本語
Carrier/Package PDF 125 KB
Carrier/Package PDF 107 KB
Package Outline Drawing PDF 38 KB
4 items