Skip to main content

pkg_1049 (LFBGA 417)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PLBG0417KA-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
417FHE
JEITA Standard
The JEITA standard to which the device is compliant.
P-LFBGA417-13x13-0.50
Package Status
Active
Package Type
LFBGA
Class
IC
Package Code
The unique identifier of this package.
pkg_1049
Lead Count
417
Pb (Lead) Free
Yes
Length
13mm
Width
13mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.3mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
13 x 13 x 1.3

Documentation

Type Title Date
Carrier/Package PDF 64 KB 日本語
Carrier/Package PDF 331 KB
Carrier/Package PDF 125 KB
Carrier/Package PDF 128 KB
Carrier/Package PDF 107 KB
Package Outline Drawing PDF 41 KB
6 items