Skip to main content

pkg_105 (LFQFP 144)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PLQP0144KB-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
FP-144F
JEITA Standard
The JEITA standard to which the device is compliant.
P-LFQFP144-20x20-0.50
Package Status
Active
Package Type
LFQFP
Class
IC
Package Code
The unique identifier of this package.
pkg_105
Lead Count
144
Pb (Lead) Free
Yes
Length
20mm
Width
20mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.7mm
Pitch
0.5mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
20 x 20 x 1.7

Documentation

Type Title Date
Carrier/Package PDF 52 KB 日本語
Carrier/Package PDF 124 KB
Carrier/Package PDF 107 KB
Package Outline Drawing PDF 37 KB
4 items