Skip to main content

pkg_1050 (LFBGA 513)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PLBG0513KA-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
513F7R
JEITA Standard
The JEITA standard to which the device is compliant.
P-LFBGA513-15x15-0.50
Package Status
Active
Package Type
LFBGA
Class
IC
Package Code
The unique identifier of this package.
pkg_1050
Lead Count
513
Pb (Lead) Free
Yes
Length
15mm
Width
15mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.3mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
15 x 15 x 1.3

Documentation

Type Title Date
Carrier/Package PDF 64 KB 日本語
Carrier/Package PDF 331 KB
Carrier/Package PDF 125 KB
Carrier/Package PDF 127 KB
Carrier/Package PDF 107 KB
Package Outline Drawing PDF 46 KB
6 items