Skip to main content

pkg_1051 (LQFP 40)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PLQP0040JB-C
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
FP-40EV
JEITA Standard
The JEITA standard to which the device is compliant.
P-LQFP40-7x7-0.65
Package Status
Active
Package Type
LQFP
Class
IC
Package Code
The unique identifier of this package.
pkg_1051
Lead Count
40
Pb (Lead) Free
Yes
Length
7mm
Width
7mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.7mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
7 x 7 x 1.7

Documentation

Type Title Date
Carrier/Package PDF 52 KB 日本語
Carrier/Package PDF 331 KB
Carrier/Package PDF 244 KB
Carrier/Package PDF 124 KB
Carrier/Package PDF 128 KB
Carrier/Package PDF 107 KB
Carrier/Package PDF 78 KB
Package Outline Drawing PDF 22 KB
8 items