Title | Information |
---|---|
Pkg. Name | PTBG0176KA-A |
Pkg. Previous Code | TBP-176BV |
JEITA Standard | P-TFBGA176-8x8-0.50 |
Package Status | Active |
Package Type | TFBGA |
Class | IC |
Package Code | pkg_1076 |
Lead Count | 176 |
Pb (Lead) Free | Yes |
Length | 8mm |
Width | 8mm |
Thickness | 1.2mm |
Pkg. Dimensions (mm) | 8 x 8 x 1.2 |
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Carrier/Package | PDF 64 KB 日本語 | |
Carrier/Package | PDF 331 KB | |
Carrier/Package | PDF 125 KB | |
Carrier/Package | PDF 128 KB | |
Carrier/Package | PDF 107 KB | |
Package Outline Drawing | PDF 30 KB | |
6 items
|