Skip to main content

pkg_10835 (HQFP 80)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PRQP0080JF-A
JEITA Standard
The JEITA standard to which the device is compliant.
P-HQFP80/64-14x14-0.65
Package Status
Active
Package Type
HQFP
Class
IC
Package Code
The unique identifier of this package.
pkg_10835
Lead Count
80
Pb (Lead) Free
Yes
Length
14mm
Width
14mm
Thickness
Seated height or Package height
(Please check the outline drawing)
3.15mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
14 x 14 x 3.15

Documentation

Type Title Date
Carrier/Package PDF 103 KB
Carrier/Package PDF 42 KB 日本語
Package Outline Drawing PDF 32 KB
3 items