Skip to main content

pkg_10836 (HLQFP 40)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PLQP0040JC-A
JEITA Standard
The JEITA standard to which the device is compliant.
P-HLQFP40-7x7-0.65
Package Status
Active
Package Type
HLQFP
Class
IC
Package Code
The unique identifier of this package.
pkg_10836
Lead Count
40
Pb (Lead) Free
Yes
Length
7mm
Width
7mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.6mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
7 x 7 x 1.6

Documentation

Type Title Date
Carrier/Package PDF 27 KB 日本語
Package Outline Drawing PDF 21 KB
2 items