Skip to main content

pkg_10838 (HTFQFP 100)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PTQP0100KE-F
JEITA Standard
The JEITA standard to which the device is compliant.
P-HTFQFP100-14x14-0.5
Package Status
Active
Package Type
HTFQFP
Class
IC
Package Code
The unique identifier of this package.
pkg_10838
Lead Count
100
Pb (Lead) Free
Yes
Length
14mm
Width
14mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.2mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
14 x 14 x 1.2

Documentation

Type Title Date
Carrier/Package PDF 34 KB 日本語
Package Outline Drawing PDF 27 KB
2 items