Title | Information |
---|---|
Pkg. Name Name used to describe Renesas packages.
|
PRSP0028DL-A |
Pkg. Previous Code Package code maintained as part of the Renesas and Intersil merger.
|
T28MR-127-PAA |
JEITA Standard The JEITA standard to which the device is compliant.
|
P-SOP28-7.5x18-1.27 |
Package Status | Active |
Package Type | SOP |
Class | IC |
Package Code The unique identifier of this package.
|
pkg_10855 |
Lead Count | 28 |
Pb (Lead) Free | Yes |
Length | 18mm |
Width | 7.5mm |
Thickness Seated height or Package height
(Please check the outline drawing) |
2.65mm |
Pkg. Dimensions (mm) Package Dimensions. Example: 5 x 7 x 0.5
|
18 x 7.5 x 2.65 |
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Carrier/Package | PDF 51 KB | |
Carrier/Package | PDF 76 KB | |
Package Outline Drawing | PDF 150 KB | |
3 items
|