Title | Information |
---|---|
Pkg. Name | PTQP0032GA-A |
Pkg. Previous Code | 32P6X-A |
JEITA Standard | P-HTQFP32-7x7-0.80 |
Package Status | Active |
Package Type | HTQFP |
Class | IC |
Package Code | pkg_10895 |
Lead Count | 32 |
Pb (Lead) Free | Yes |
Length | 7mm |
Width | 7mm |
Thickness | 1.2mm |
Pkg. Dimensions (mm) | 7 x 7 x 1.2 |
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Carrier/Package | PDF 212 KB 日本語 | |
Carrier/Package | PDF 60 KB | |
Carrier/Package | PDF 86 KB | |
Package Outline Drawing | PDF 23 KB | |
4 items
|