Title | Information |
---|---|
Pkg. Name Name used to describe Renesas packages.
|
PVQN0020KB-A |
Pkg. Previous Code Package code maintained as part of the Renesas and Intersil merger.
|
TNP-20CV |
JEITA Standard The JEITA standard to which the device is compliant.
|
P-VQFN20-4x4-0.50 |
Package Status | Active |
Package Type | VQFN |
Class | IC |
Package Code The unique identifier of this package.
|
pkg_1099 |
Lead Count | 20 |
Pb (Lead) Free | Yes |
Length | 4mm |
Width | 4mm |
Thickness Seated height or Package height
(Please check the outline drawing) |
0.95mm |
Pkg. Dimensions (mm) Package Dimensions. Example: 5 x 7 x 0.5
|
4 x 4 x 0.95 |
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Carrier/Package | PDF 332 KB | |
Carrier/Package | PDF 59 KB 日本語 | |
Carrier/Package | PDF 107 KB | |
Package Outline Drawing | PDF 16 KB | |
4 items
|