Skip to main content

pkg_11055 (HVQFN 32)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PVQN0032KD-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
P32K9-50A-BAH
JEITA Standard
The JEITA standard to which the device is compliant.
P-HVQFN32-5x5-0.50
Package Status
Active
Package Type
HVQFN
Class
IC
Package Code
The unique identifier of this package.
pkg_11055
Lead Count
32
Pb (Lead) Free
Yes
Length
5mm
Width
5mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.9mm
Pitch
0.5mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
5 x 5 x 0.9

Documentation

Type Title Date
Carrier/Package PDF 59 KB 日本語
Package Outline Drawing PDF 177 KB
2 items