Skip to main content

pkg_1111 (VQFN 68)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PVQN0068KA-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
TNP-68V
JEITA Standard
The JEITA standard to which the device is compliant.
P-VQFN68-10x10-0.50
Package Status
Active
Package Type
VQFN
Class
IC
Package Code
The unique identifier of this package.
pkg_1111
Lead Count
68
Pb (Lead) Free
Yes
Length
10mm
Width
10mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
10 x 10 x 1

Documentation

Type Title Date
Carrier/Package PDF 59 KB 日本語
Carrier/Package PDF 125 KB
Carrier/Package PDF 107 KB
Package Outline Drawing PDF 20 KB
4 items