Skip to main content

pkg_11275 (EFLIP(LGA) 10)

Title Information
Pkg. Name
Name used to describe Renesas packages.
SXLG0010JA-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
P10Q2-65-921
JEITA Standard
The JEITA standard to which the device is compliant.
-
Package Status
Active
Package Type
EFLIP(LGA)
Class
Dic
Package Code
The unique identifier of this package.
pkg_11275
Lead Count
10
Pb (Lead) Free
Yes
Length
3.37mm
Width
1.47mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.25mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
3.37 x 1.47 x 0.25

Documentation

Type Title Date
Carrier/Package PDF 64 KB 日本語
Package Outline Drawing PDF 71 KB
2 items