Skip to main content

pkg_1129 (TO-92(1) 3)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PRSS0003DA-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
TO-92(1)
JEITA Standard
The JEITA standard to which the device is compliant.
SC-43A
Package Status
Active
Package Type
TO-92(1)
Class
IC
Package Code
The unique identifier of this package.
pkg_1129
Lead Count
3
Pb (Lead) Free
Yes
Length
4.8mm
Width
3.8mm
Thickness
Seated height or Package height
(Please check the outline drawing)
7.3mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
4.8 x 3.8 x 7.3

Documentation

Type Title Date
Carrier/Package PDF 112 KB
Package Outline Drawing PDF 16 KB
2 items