Skip to main content

pkg_11376 (FBGA 409)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PRBG0409GA-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
P409F1-80-JAD
JEITA Standard
The JEITA standard to which the device is compliant.
P-FBGA409-20x20-0.80
Package Status
Active
Package Type
FBGA
Class
IC
Package Code
The unique identifier of this package.
pkg_11376
Lead Count
409
Pb (Lead) Free
Yes
Length
20mm
Width
20mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.8mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
20 x 20 x 1.8

Documentation

Type Title Date
Package Outline Drawing PDF 179 KB
Carrier/Package PDF 64 KB 日本語
2 items