Skip to main content

pkg_11456 (FBGA 505)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PRBG0505JA-A
JEITA Standard
The JEITA standard to which the device is compliant.
P-FBGA505-17x17-0.65
Package Status
Active
Package Type
FBGA
Class
IC
Package Code
The unique identifier of this package.
pkg_11456
Lead Count
505
Pb (Lead) Free
Yes
Length
17mm
Width
17mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.9mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
17 x 17 x 1.9

Documentation

Type Title Date
Package Outline Drawing PDF 68 KB
Carrier/Package PDF 64 KB 日本語
Carrier/Package PDF 125 KB
Carrier/Package PDF 107 KB
4 items