Title | Information |
---|---|
Pkg. Name Name used to describe Renesas packages.
|
PLQP0144LA-A |
JEITA Standard The JEITA standard to which the device is compliant.
|
P-LFQFP144-16x16-0.40 |
Package Status | Active |
Package Type | LFQFP |
Class | IC |
Package Code The unique identifier of this package.
|
pkg_11497 |
Lead Count | 144 |
Pb (Lead) Free | Yes |
Length | 16mm |
Width | 16mm |
Thickness Seated height or Package height
(Please check the outline drawing) |
1.7mm |
Pitch | 0.4mm |
Pkg. Dimensions (mm) Package Dimensions. Example: 5 x 7 x 0.5
|
16 x 16 x 1.7 |