Title | Information |
---|---|
Pkg. Name | PRBG0292GC-A |
Pkg. Previous Code | T292F1-80-GNP |
JEITA Standard | P-FBGA292-17x17-0.80 |
Package Status | Active |
Package Type | FBGA |
Class | IC |
Package Code | pkg_11517 |
Lead Count | 292 |
Pb (Lead) Free | Yes |
Length | 17mm |
Width | 17mm |
Thickness | 1.9mm |
Pkg. Dimensions (mm) | 17 x 17 x 1.9 |