Skip to main content

pkg_11539 (HLQFP 176)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PLQP0176LD-A
JEITA Standard
The JEITA standard to which the device is compliant.
P-HLQFP176-20x20-0.40
Package Status
Active
Package Type
HLQFP
Class
IC
Package Code
The unique identifier of this package.
pkg_11539
Lead Count
176
Pb (Lead) Free
Yes
Length
20mm
Width
20mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.7mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
20 x 20 x 1.7

Documentation

Type Title Date
Package Outline Drawing PDF 70 KB
1 item