Skip to main content

pkg_11617 (TSOP(1) 32)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PTSA0032KG-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
32PTX-A
JEITA Standard
The JEITA standard to which the device is compliant.
P-TSOP(1)32-8x11.8-0.50
Package Status
Active
Package Type
TSOP(1)
Class
IC
Package Code
The unique identifier of this package.
pkg_11617
Lead Count
32
Pb (Lead) Free
Yes
Length
11.8mm
Width
8mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.2mm
Pitch
0.5mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
11.8 x 8 x 1.2

Documentation

Type Title Date
Package Outline Drawing PDF 77 KB
1 item