Skip to main content

pkg_11721 (HFQFP 240)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PRQP0240KE-A
JEITA Standard
The JEITA standard to which the device is compliant.
P-QFP240-32x32-0.50
Package Status
Active
Package Type
HFQFP
Class
IC
Package Code
The unique identifier of this package.
pkg_11721
Lead Count
240
Pb (Lead) Free
Yes
Length
32mm
Width
32mm
Thickness
Seated height or Package height
(Please check the outline drawing)
3.95mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
32 x 32 x 3.95

Documentation

Type Title Date
Package Outline Drawing PDF 74 KB
1 item